CAD (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 130 mm

Ball Type

N/A STEEL

Dimensions

D - Outer Diameter

N/A 230 mm9.0551 in

Bearing Width

N/A 46 mm1.811 in

Basic Load Ratings

Ce - Dynamic Radial Rating1 N/A 253104 N56900 lbf

C0 - Static Radial Rating

N/A 233976 N52600 lbf

Factors

Limiting Speed (Grease)

N/A 1390 rpm

Limiting Speed (Oil)

N/A 1670 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.118 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.118 in

da - Inner Ring Backing Diameter

N/A 144.0 mm5.670 in

Da - Outer Ring Backing Diameter

N/A 215.90 mm8.5000 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.