CAD (0)
▾
Fafnir® Maximum Capacity Ball Bearings (200W, 300W)
Deep Groove Ball Bearings
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Ce - Dynamic Radial Rating |
C0 - Static Radial Rating |
Limiting Speed (Grease) |
Limiting Speed (Oil) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| AS3K FS50000 | d - Bore N/A 9.53 mm | D - Outer Diameter N/A 22.23 mm0.875 in | Bearing Width N/A 5.56 mm0.2188 in | Ce - Dynamic Radial Rating N/A 3700 N830 lbf | C0 - Static Radial Rating N/A 1420 N320 lbf | Limiting Speed (Grease) N/A 18748 rpm | Limiting Speed (Oil) N/A 21872 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 104K | d - Bore N/A 20 mm | D - Outer Diameter N/A 42 mm1.6535 in | Bearing Width N/A 9 mm0.3543 in | Ce - Dynamic Radial Rating N/A 10100 N2270 lbf | C0 - Static Radial Rating N/A 4890 N1100 lbf | Limiting Speed (Grease) N/A 9677 rpm | Limiting Speed (Oil) N/A 11290 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 304W | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Ce - Dynamic Radial Rating N/A 23665 N5320 lbf | C0 - Static Radial Rating N/A 11387 N2560 lbf | Limiting Speed (Grease) N/A 6940 rpm | Limiting Speed (Oil) N/A 8330 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 206W | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 16 mm0.6299 in | Ce - Dynamic Radial Rating N/A 68900 N15500 lbf | C0 - Static Radial Rating N/A 38000 N8550 lbf | Limiting Speed (Grease) N/A 5435 rpm | Limiting Speed (Oil) N/A 6522 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 207W | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Ce - Dynamic Radial Rating N/A 38833 N8730 lbf | C0 - Static Radial Rating N/A 22819 N5130 lbf | Limiting Speed (Grease) N/A 4670 rpm | Limiting Speed (Oil) N/A 5610 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 306W | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Ce - Dynamic Radial Rating N/A 41991 N9440 lbf | C0 - Static Radial Rating N/A 22597 N5080 lbf | Limiting Speed (Grease) N/A 4900 rpm | Limiting Speed (Oil) N/A 5880 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 306WD | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Ce - Dynamic Radial Rating N/A 42000 N9440 lbf | C0 - Static Radial Rating N/A 22600 N5080 lbf | Limiting Speed (Grease) N/A 4902 rpm | Limiting Speed (Oil) N/A 5882 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 306WDD | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.7480 in | Ce - Dynamic Radial Rating N/A 42000 N9440 lbf | C0 - Static Radial Rating N/A 22600 N5080 lbf | Limiting Speed (Grease) N/A 4902 rpm | Limiting Speed (Oil) N/A 5882 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 307W | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Ce - Dynamic Radial Rating N/A 50265 N11300 lbf | C0 - Static Radial Rating N/A 28824 N6480 lbf | Limiting Speed (Grease) N/A 4350 rpm | Limiting Speed (Oil) N/A 5220 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 208W | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Ce - Dynamic Radial Rating N/A 46200 N10400 lbf | C0 - Static Radial Rating N/A 28700 N6440 lbf | Limiting Speed (Grease) N/A 4167 rpm | Limiting Speed (Oil) N/A 5000 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 208WDD | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Ce - Dynamic Radial Rating N/A 46200 N10400 lbf | C0 - Static Radial Rating N/A 28700 N6440 lbf | Limiting Speed (Grease) N/A 4167 rpm | Limiting Speed (Oil) N/A 5000 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 208WDN | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Ce - Dynamic Radial Rating N/A 46200 N10400 lbf | C0 - Static Radial Rating N/A 28700 N6440 lbf | Limiting Speed (Grease) N/A 4167 rpm | Limiting Speed (Oil) N/A 5000 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 208WG | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Ce - Dynamic Radial Rating N/A 46200 N10400 lbf | C0 - Static Radial Rating N/A 28700 N6440 lbf | Limiting Speed (Grease) N/A 4167 rpm | Limiting Speed (Oil) N/A 5000 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 307WDDN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Ce - Dynamic Radial Rating N/A 50200 N11300 lbf | C0 - Static Radial Rating N/A 28800 N6480 lbf | Limiting Speed (Grease) N/A 4348 rpm | Limiting Speed (Oil) N/A 5217 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209W | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Ce - Dynamic Radial Rating N/A 48486 N10900 lbf | C0 - Static Radial Rating N/A 31805 N7150 lbf | Limiting Speed (Grease) N/A 3850 rpm | Limiting Speed (Oil) N/A 4620 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209WD | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Ce - Dynamic Radial Rating N/A 48700 N10900 lbf | C0 - Static Radial Rating N/A 31800 N7150 lbf | Limiting Speed (Grease) N/A 3846 rpm | Limiting Speed (Oil) N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209WDDN | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Ce - Dynamic Radial Rating N/A 48700 N10900 lbf | C0 - Static Radial Rating N/A 31800 N7150 lbf | Limiting Speed (Grease) N/A 3846 rpm | Limiting Speed (Oil) N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209WDG | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Ce - Dynamic Radial Rating N/A 48700 N10900 lbf | C0 - Static Radial Rating N/A 31800 N7150 lbf | Limiting Speed (Grease) N/A 3846 rpm | Limiting Speed (Oil) N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 209WG | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Ce - Dynamic Radial Rating N/A 48700 N10900 lbf | C0 - Static Radial Rating N/A 31800 N7150 lbf | Limiting Speed (Grease) N/A 3846 rpm | Limiting Speed (Oil) N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 210W | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Ce - Dynamic Radial Rating N/A 51155 N11500 lbf | C0 - Static Radial Rating N/A 34785 N7820 lbf | Limiting Speed (Grease) N/A 3570 rpm | Limiting Speed (Oil) N/A 4290 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 308W | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Ce - Dynamic Radial Rating N/A 64499 N14500 lbf | C0 - Static Radial Rating N/A 39055 N8780 lbf | Limiting Speed (Grease) N/A 3850 rpm | Limiting Speed (Oil) N/A 4620 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 308WDDN | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Ce - Dynamic Radial Rating N/A 64400 N14500 lbf | C0 - Static Radial Rating N/A 39100 N8780 lbf | Limiting Speed (Grease) N/A 3846 rpm | Limiting Speed (Oil) N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 308WD | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Ce - Dynamic Radial Rating N/A 64400 N14500 lbf | C0 - Static Radial Rating N/A 39100 N8780 lbf | Limiting Speed (Grease) N/A 3846 rpm | Limiting Speed (Oil) N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 308WG | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Ce - Dynamic Radial Rating N/A 64400 N14500 lbf | C0 - Static Radial Rating N/A 39100 N8780 lbf | Limiting Speed (Grease) N/A 3846 rpm | Limiting Speed (Oil) N/A 4615 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| 211W | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Ce - Dynamic Radial Rating N/A 60051 N13500 lbf | C0 - Static Radial Rating N/A 40924 N9200 lbf | Limiting Speed (Grease) N/A 3230 rpm | Limiting Speed (Oil) N/A 3870 rpm | Ball Type N/A STEEL |
CAD
N/A
|

