CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 5 13/16 in |
Shaft Size Type |
N/A Imperial |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 6.69 in169.9 mm |
Dimension B |
N/A 13 in330.3 mm |
Dimension C |
N/A 8.64 in219.4 mm |
Dimension D Min |
N/A 17.38 in441.3 mm |
Dimension D Max |
N/A 19.13 in485.8 mm |
Dimension E |
N/A 3-3/4 in95.3 mm |
Dimension F |
N/A 22.0 in558.8 mm |
Dimension G |
N/A 6.75 in171.5 mm |
Dimension H |
N/A 3 in76.2 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.05 in179.1 mm |
Dimension MT |
N/A 3.68 in93.4 mm |
Dimension RTT |
N/A 0.42 in10.8 mm |
Dimension ST |
N/A 7.35 in186.7 mm |