CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 6 1/2 in |
Shaft Size Type |
N/A Imperial |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7-1/2 in190.5 mm |
Dimension B |
N/A 15.4 in391.2 mm |
Dimension C |
N/A 9.06 in230 mm |
Dimension D Min |
N/A 20.88 in530.2 mm |
Dimension D Max |
N/A 23.63 in600.1 mm |
Dimension E |
N/A 4.63 in117.5 mm |
Dimension F |
N/A 26 in660.4 mm |
Dimension G |
N/A 7.5 in190.5 mm |
Dimension H |
N/A 3 in76.2 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.65 in194.2 mm |
Dimension MT |
N/A 3.9 in98.9 mm |
Dimension RTT |
N/A 0.57 in14.5 mm |
Dimension ST |
N/A 7.74 in196.7 mm |