CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 6.3750 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN36K606SB TAA30SN36K606SC TAA30SN36K606SEB TAA30SN36K606SEC TAA30SN36K606SEM TAA30SN36K606SEN TAA30SN36K606SEO TAA30SN36K606SET TAA30SN36K606SMT TAA30SN36K606SNT TAA30SN36K606SO TAA30SN36K606ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 6.69 in170 mm |
Dimension B |
N/A 13-1/2 in343 mm |
Dimension C |
N/A 8.27 in210 mm |
Dimension D Min |
N/A 16.14 in410 mm |
Dimension D Max |
N/A 17.72 in450 mm |
Dimension E |
N/A 3.94 in100 mm |
Dimension F |
N/A 20.08 in510 mm |
Dimension G |
N/A 7.09 in180 mm |
Dimension H |
N/A 2.36 in60 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.44 in189 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.56 in14.2 mm |
Dimension ST |
N/A 7.74 in196.6 mm |