CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23138 |
Shaft Size |
N/A 170 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA30SN38K170SB TAA30SN38K170SC TAA30SN38K170SEB TAA30SN38K170SEC TAA30SN38K170SEM TAA30SN38K170SEN TAA30SN38K170SEO TAA30SN38K170SET TAA30SN38K170SMT TAA30SN38K170SNT TAA30SN38K170SO TAA30SN38K170ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.09 in180 mm |
Dimension B |
N/A 14.37 in365 mm |
Dimension C |
N/A 8.66 in220 mm |
Dimension D Min |
N/A 16.93 in430 mm |
Dimension D Max |
N/A 18.5 in470 mm |
Dimension E |
N/A 4.33 in110 mm |
Dimension F |
N/A 20.87 in530 mm |
Dimension G |
N/A 7.72 in196 mm |
Dimension H |
N/A 2.56 in65 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 8.21 in203 mm |
Dimension MT |
N/A 4.13 in104.9 mm |
Dimension RTT |
N/A 0.6 in15.2 mm |
Dimension ST |
N/A 8.17 in207.5 mm |