CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23140 |
Shaft Size |
N/A 180 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA30SN40K180SB TAA30SN40K180SC TAA30SN40K180SEB TAA30SN40K180SEC TAA30SN40K180SEM TAA30SN40K180SEN TAA30SN40K180SEO TAA30SN40K180SET TAA30SN40K180SMT TAA30SN40K180SNT TAA30SN40K180SO TAA30SN40K180ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.48 in190 mm |
Dimension B |
N/A 15.39 in391 mm |
Dimension C |
N/A 9.45 in240 mm |
Dimension D Min |
N/A 18.11 in460 mm |
Dimension D Max |
N/A 19.69 in500 mm |
Dimension E |
N/A 4.72 in120 mm |
Dimension F |
N/A 22.05 in560 mm |
Dimension G |
N/A 8.13 in206 mm |
Dimension H |
N/A 2.36 in60 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 8.38 in213 mm |
Dimension MT |
N/A 4.32 in109.7 mm |
Dimension RTT |
N/A 0.66 in16.8 mm |
Dimension ST |
N/A 8.57 in217.7 mm |