CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23144 |
Shaft Size |
N/A 7.9375 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN44K715SB TAA30SN44K715SC TAA30SN44K715SEB TAA30SN44K715SEC TAA30SN44K715SEM TAA30SN44K715SEN TAA30SN44K715SEO TAA30SN44K715SET TAA30SN44K715SMT TAA30SN44K715SNT TAA30SN44K715SO TAA30SN44K715ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8.27 in210 mm |
Dimension B |
N/A 17.56 in446 mm |
Dimension C |
N/A 11.02 in280 mm |
Dimension D Min |
N/A 19.29 in490 mm |
Dimension D Max |
N/A 20.87 in530 mm |
Dimension E |
N/A 5.12 in130 mm |
Dimension F |
N/A 24.02 in610 mm |
Dimension G |
N/A 8.51 in216 mm |
Dimension H |
N/A 2.96 in75 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.94 in277 mm |
Dimension MT |
N/A 4.68 in118.9 mm |
Dimension RTT |
N/A 0.87 in22.1 mm |
Dimension ST |
N/A 9.24 in234.7 mm |