CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23152 |
Shaft Size |
N/A 9 1/2 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN52K908SB TAA30SN52K908SC TAA30SN52K908SEB TAA30SN52K908SEC TAA30SN52K908SEM TAA30SN52K908SEN TAA30SN52K908SEO TAA30SN52K908SET TAA30SN52K908SMT TAA30SN52K908SNT TAA30SN52K908SO TAA30SN52K908ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9.45 in240 mm |
Dimension B |
N/A 19.53 in496 mm |
Dimension C |
N/A 12.99 in330 mm |
Dimension D Min |
N/A 22.83 in580 mm |
Dimension D Max |
N/A 24.41 in620 mm |
Dimension E |
N/A 5.91 in150 mm |
Dimension F |
N/A 27.56 in700 mm |
Dimension G |
N/A 10.0 in254 mm |
Dimension H |
N/A 2.96 in75 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 10.1 in257 mm |
Dimension MT |
N/A 5.45 in138.4 mm |
Dimension RTT |
N/A 0.72 in18.3 mm |
Dimension ST |
N/A 10.82 in274.8 mm |