CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23160 |
Shaft Size |
N/A 11 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN60K1100SB TAA30SN60K1100SC TAA30SN60K1100SEB TAA30SN60K1100SEC TAA30SN60K1100SEM TAA30SN60K1100SEN TAA30SN60K1100SEO TAA30SN60K1100SET TAA30SN60K1100SMT TAA30SN60K1100SNT TAA30SN60K1100SO TAA30SN60K1100ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 11.02 in280 mm |
Dimension B |
N/A 22.48 in571 mm |
Dimension C |
N/A 14.96 in380 mm |
Dimension D Min |
N/A 25.59 in650 mm |
Dimension D Max |
N/A 27.17 in690 mm |
Dimension E |
N/A 6.3 in160 mm |
Dimension F |
N/A 31.1 in790 mm |
Dimension G |
N/A 10.48 in266 mm |
Dimension H |
N/A 4.13 in105 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 10.97 in279 mm |
Dimension MT |
N/A 5.73 in145.5 mm |
Dimension RTT |
N/A 0.71 in18 mm |
Dimension ST |
N/A 11.29 in286.8 mm |