CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23164 |
Shaft Size |
N/A 12 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN64K1200SB TAA30SN64K1200SC TAA30SN64K1200SEB TAA30SN64K1200SEC TAA30SN64K1200SEM TAA30SN64K1200SEN TAA30SN64K1200SEO TAA30SN64K1200SET TAA30SN64K1200SMT TAA30SN64K1200SNT TAA30SN64K1200SO TAA30SN64K1200ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 11.81 in300 mm |
Dimension B |
N/A 24.06 in611 mm |
Dimension C |
N/A 15.75 in400 mm |
Dimension D Min |
N/A 27.17 in690 mm |
Dimension D Max |
N/A 28.74 in730 mm |
Dimension E |
N/A 7.48 in190 mm |
Dimension F |
N/A 32.68 in830 mm |
Dimension G |
N/A 10.87 in276 mm |
Dimension H |
N/A 3.54 in90 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 11.57 in294 mm |
Dimension MT |
N/A 6.13 in155.7 mm |
Dimension RTT |
N/A 0.78 in19.8 mm |
Dimension ST |
N/A 12.07 in306.6 mm |