CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23168 |
Shaft Size |
N/A 12.5000 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN68K1208SB TAA30SN68K1208SC TAA30SN68K1208SEB TAA30SN68K1208SEC TAA30SN68K1208SEM TAA30SN68K1208SEN TAA30SN68K1208SEO TAA30SN68K1208SET TAA30SN68K1208SMT TAA30SN68K1208SNT TAA30SN68K1208SO TAA30SN68K1208ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12.6 in320 mm |
Dimension B |
N/A 25.79 in655 mm |
Dimension C |
N/A 17.32 in440 mm |
Dimension D Min |
N/A 28.74 in730 mm |
Dimension D Max |
N/A 30.31 in770 mm |
Dimension E |
N/A 7.87 in200 mm |
Dimension F |
N/A 34.65 in880 mm |
Dimension G |
N/A 11.66 in296 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 12.75 in324 mm |
Dimension MT |
N/A 6.92 in175.8 mm |
Dimension RTT |
N/A 1.29 in32.8 mm |
Dimension ST |
N/A 13.65 in346.7 mm |