CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23172 |
Shaft Size |
N/A 13.5000 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN72K1308SB TAA30SN72K1308SC TAA30SN72K1308SEB TAA30SN72K1308SEC TAA30SN72K1308SEM TAA30SN72K1308SEN TAA30SN72K1308SEO TAA30SN72K1308SET TAA30SN72K1308SMT TAA30SN72K1308SNT TAA30SN72K1308SO TAA30SN72K1308ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12.6 in320 mm |
Dimension B |
N/A 26.18 in665 mm |
Dimension C |
N/A 18.11 in460 mm |
Dimension D Min |
N/A 28.74 in730 mm |
Dimension D Max |
N/A 30.31 in770 mm |
Dimension E |
N/A 7.87 in200 mm |
Dimension F |
N/A 37.4 in950 mm |
Dimension G |
N/A 11.66 in296 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 12.91 in328 mm |
Dimension MT |
N/A 7.08 in179.8 mm |
Dimension RTT |
N/A 1.4 in35.6 mm |
Dimension ST |
N/A 13.96 in354.6 mm |