CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23176 |
Shaft Size |
N/A 13.9375 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN76K1315SB TAA30SN76K1315SC TAA30SN76K1315SEB TAA30SN76K1315SEC TAA30SN76K1315SEM TAA30SN76K1315SEN TAA30SN76K1315SEO TAA30SN76K1315SET TAA30SN76K1315SMT TAA30SN76K1315SNT TAA30SN76K1315SO TAA30SN76K1315ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 13.39 in340 mm |
Dimension B |
N/A 27.36 in695 mm |
Dimension C |
N/A 19.29 in490 mm |
Dimension D Min |
N/A 31.1 in790 mm |
Dimension D Max |
N/A 32.68 in830 mm |
Dimension E |
N/A 8.66 in220 mm |
Dimension F |
N/A 39.37 in1000 mm |
Dimension G |
N/A 11.66 in296 mm |
Dimension H |
N/A 3.74 in95 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 13.04 in331 mm |
Dimension MT |
N/A 7.21 in183.1 mm |
Dimension RTT |
N/A 1.47 in37.3 mm |
Dimension ST |
N/A 14.2 in360.7 mm |