CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23180 |
Shaft Size |
N/A 15.0000 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA30SN80K1500SB TAA30SN80K1500SC TAA30SN80K1500SEB TAA30SN80K1500SEC TAA30SN80K1500SEM TAA30SN80K1500SEN TAA30SN80K1500SEO TAA30SN80K1500SET TAA30SN80K1500SMT TAA30SN80K1500SNT TAA30SN80K1500SO TAA30SN80K1500ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 13.78 in350 mm |
Dimension B |
N/A 29.33 in745 mm |
Dimension C |
N/A 20.47 in520 mm |
Dimension D Min |
N/A 32.28 in820 mm |
Dimension D Max |
N/A 33.86 in860 mm |
Dimension E |
N/A 8.66 in220 mm |
Dimension F |
N/A 40.94 in1040 mm |
Dimension G |
N/A 12.45 in316 mm |
Dimension H |
N/A 3.54 in90 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 13.63 in346 mm |
Dimension MT |
N/A 7.4 in188 mm |
Dimension RTT |
N/A 1.55 in39.4 mm |
Dimension ST |
N/A 14.59 in370.6 mm |