CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 6 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN34K600SB TAA31SN34K600SC TAA31SN34K600SEB TAA31SN34K600SEC TAA31SN34K600SEM TAA31SN34K600SEN TAA31SN34K600SEO TAA31SN34K600SET TAA31SN34K600SMT TAA31SN34K600SNT TAA31SN34K600SO TAA31SN34K600ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 6.69 in170 mm |
Dimension B |
N/A 13.11 in333 mm |
Dimension C |
N/A 8.66 in220 mm |
Dimension D Min |
N/A 16.14 in410 mm |
Dimension D Max |
N/A 17.72 in450 mm |
Dimension E |
N/A 3.94 in100 mm |
Dimension F |
N/A 20.08 in510 mm |
Dimension G |
N/A 6.75 in171.5 mm |
Dimension H |
N/A 2.56 in65 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.08 in180 mm |
Dimension MT |
N/A 3.73 in94.7 mm |
Dimension RTT |
N/A 0.53 in13.5 mm |
Dimension ST |
N/A 7.38 in187.5 mm |