CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 160 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA31SN36K160SB TAA31SN36K160SC TAA31SN36K160SEB TAA31SN36K160SEC TAA31SN36K160SEM TAA31SN36K160SEN TAA31SN36K160SEO TAA31SN36K160SET TAA31SN36K160SMT TAA31SN36K160SNT TAA31SN36K160SO TAA31SN36K160ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.09 in180 mm |
Dimension B |
N/A 13.9 in353 mm |
Dimension C |
N/A 9.06 in230 mm |
Dimension D Min |
N/A 16.93 in430 mm |
Dimension D Max |
N/A 18.5 in470 mm |
Dimension E |
N/A 4.33 in110 mm |
Dimension F |
N/A 20.87 in530 mm |
Dimension G |
N/A 7.09 in180 mm |
Dimension H |
N/A 2.76 in70 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.45 in189 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.57 in14.5 mm |
Dimension ST |
N/A 7.74 in196.6 mm |