CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23138 |
Shaft Size |
N/A 170 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA31SN38K170SB TAA31SN38K170SC TAA31SN38K170SEB TAA31SN38K170SEC TAA31SN38K170SEM TAA31SN38K170SEN TAA31SN38K170SEO TAA31SN38K170SET TAA31SN38K170SMT TAA31SN38K170SNT TAA31SN38K170SO TAA31SN38K170ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.48 in190 mm |
Dimension B |
N/A 14.76 in375 mm |
Dimension C |
N/A 9.45 in240 mm |
Dimension D Min |
N/A 18.11 in460 mm |
Dimension D Max |
N/A 19.69 in500 mm |
Dimension E |
N/A 4.72 in120 mm |
Dimension F |
N/A 22.05 in560 mm |
Dimension G |
N/A 7.72 in196.2 mm |
Dimension H |
N/A 2.95 in75 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.87 in200 mm |
Dimension MT |
N/A 4.13 in104.9 mm |
Dimension RTT |
N/A 0.61 in15.5 mm |
Dimension ST |
N/A 8.17 in207.5 mm |