CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23140 |
Shaft Size |
N/A 180 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA31SN40K180SB TAA31SN40K180SC TAA31SN40K180SEB TAA31SN40K180SEC TAA31SN40K180SEM TAA31SN40K180SEN TAA31SN40K180SEO TAA31SN40K180SET TAA31SN40K180SMT TAA31SN40K180SNT TAA31SN40K180SO TAA31SN40K180ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8.27 in210 mm |
Dimension B |
N/A 16.18 in411 mm |
Dimension C |
N/A 9.84 in250 mm |
Dimension D Min |
N/A 19.29 in490 mm |
Dimension D Max |
N/A 20.87 in530 mm |
Dimension E |
N/A 5.12 in130 mm |
Dimension F |
N/A 24.02 in610 mm |
Dimension G |
N/A 8.12 in206 mm |
Dimension H |
N/A 3.15 in80 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.46 in215 mm |
Dimension MT |
N/A 4.32 in109.7 mm |
Dimension RTT |
N/A 0.64 in16.3 mm |
Dimension ST |
N/A 8.57 in217.7 mm |