CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23144 |
Shaft Size |
N/A 8 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN44K800SB TAA31SN44K800SC TAA31SN44K800SEB TAA31SN44K800SEC TAA31SN44K800SEM TAA31SN44K800SEN TAA31SN44K800SEO TAA31SN44K800SET TAA31SN44K800SMT TAA31SN44K800SNT TAA31SN44K800SO TAA31SN44K800ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8.27 in220 mm |
Dimension B |
N/A 17.95 in456 mm |
Dimension C |
N/A 11.02 in280 mm |
Dimension D Min |
N/A 20.47 in520 mm |
Dimension D Max |
N/A 22.05 in560 mm |
Dimension E |
N/A 5.51 in140 mm |
Dimension F |
N/A 25.2 in640 mm |
Dimension G |
N/A 8.51 in216.2 mm |
Dimension H |
N/A 3.35 in85 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 9.11 in231 mm |
Dimension MT |
N/A 4.68 in118.9 mm |
Dimension RTT |
N/A 0.81 in20.6 mm |
Dimension ST |
N/A 9.24 in234.7 mm |