CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23148 |
Shaft Size |
N/A 8 15/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN48K815SB TAA31SN48K815SC TAA31SN48K815SEB TAA31SN48K815SEC TAA31SN48K815SEM TAA31SN48K815SEN TAA31SN48K815SEO TAA31SN48K815SET TAA31SN48K815SMT TAA31SN48K815SNT TAA31SN48K815SO TAA31SN48K815ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9.45 in240 mm |
Dimension B |
N/A 18.66 in474 mm |
Dimension C |
N/A 11.81 in300 mm |
Dimension D Min |
N/A 22.83 in580 mm |
Dimension D Max |
N/A 24.41 in620 mm |
Dimension E |
N/A 5.91 in150 mm |
Dimension F |
N/A 27.56 in700 mm |
Dimension G |
N/A 9.45 in240 mm |
Dimension H |
N/A 3.54 in90 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 9.66 in245 mm |
Dimension MT |
N/A 4.93 in125.2 mm |
Dimension RTT |
N/A 0.88 in22.4 mm |
Dimension ST |
N/A 9.71 in246.6 mm |