CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23152 |
Shaft Size |
N/A 9 7/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN52K907SB TAA31SN52K907SC TAA31SN52K907SEB TAA31SN52K907SEC TAA31SN52K907SEM TAA31SN52K907SEN TAA31SN52K907SEO TAA31SN52K907SET TAA31SN52K907SMT TAA31SN52K907SNT TAA31SN52K907SO TAA31SN52K907ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 10.24 in260 mm |
Dimension B |
N/A 20.89 in530.6 mm |
Dimension C |
N/A 12.99 in330 mm |
Dimension D Min |
N/A 25.28 in642 mm |
Dimension D Max |
N/A 26.85 in682 mm |
Dimension E |
N/A 6.3 in160 mm |
Dimension F |
N/A 30.31 in770 mm |
Dimension G |
N/A 9.3 in236 mm |
Dimension H |
N/A 3.74 in95 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 10.45 in265 mm |
Dimension MT |
N/A 5.45 in138.4 mm |
Dimension RTT |
N/A 1.15 in29.2 mm |
Dimension ST |
N/A 10.82 in274.8 mm |