CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23156 |
Shaft Size |
N/A 10 7/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN56K1007SB TAA31SN56K1007SC TAA31SN56K1007SEB TAA31SN56K1007SEC TAA31SN56K1007SEM TAA31SN56K1007SEN TAA31SN56K1007SEO TAA31SN56K1007SET TAA31SN56K1007SMT TAA31SN56K1007SNT TAA31SN56K1007SO TAA31SN56K1007ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 11.02 in280 mm |
Dimension B |
N/A 21.69 in551 mm |
Dimension C |
N/A 13.78 in350 mm |
Dimension D Min |
N/A 25.59 in650 mm |
Dimension D Max |
N/A 27.17 in690 mm |
Dimension E |
N/A 6.3 in160 mm |
Dimension F |
N/A 31.1 in790 mm |
Dimension G |
N/A 9.3 in236 mm |
Dimension H |
N/A 3.94 in100 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 10.46 in266 mm |
Dimension MT |
N/A 5.46 in138.7 mm |
Dimension RTT |
N/A 0.8 in20.3 mm |
Dimension ST |
N/A 10.83 in275.1 mm |