CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23164 |
Shaft Size |
N/A 11.9375 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN64K1115SB TAA31SN64K1115SC TAA31SN64K1115SEB TAA31SN64K1115SEC TAA31SN64K1115SEM TAA31SN64K1115SEN TAA31SN64K1115SEO TAA31SN64K1115SET TAA31SN64K1115SMT TAA31SN64K1115SNT TAA31SN64K1115SO TAA31SN64K1115ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12.6 in320 mm |
Dimension B |
N/A 24.84 in631 mm |
Dimension C |
N/A 15.75 in400 mm |
Dimension D Min |
N/A 28.74 in730 mm |
Dimension D Max |
N/A 30.31 in770 mm |
Dimension E |
N/A 7.87 in200 mm |
Dimension F |
N/A 34.65 in880 mm |
Dimension G |
N/A 10.82 in276 mm |
Dimension H |
N/A 4.33 in110 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 12.23 in311 mm |
Dimension MT |
N/A 6.13 in155.7 mm |
Dimension RTT |
N/A 0.78 in19.8 mm |
Dimension ST |
N/A 12.07 in306.6 mm |