CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23168 |
Shaft Size |
N/A 12 7/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN68K1207SB TAA31SN68K1207SC TAA31SN68K1207SEB TAA31SN68K1207SEC TAA31SN68K1207SEM TAA31SN68K1207SEN TAA31SN68K1207SEO TAA31SN68K1207SET TAA31SN68K1207SMT TAA31SN68K1207SNT TAA31SN68K1207SO TAA31SN68K1207ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 13.39 in340 mm |
Dimension B |
N/A 26.57 in675 mm |
Dimension C |
N/A 17.32 in440 mm |
Dimension D Min |
N/A 31.1 in790 mm |
Dimension D Max |
N/A 32.68 in830 mm |
Dimension E |
N/A 8.66 in220 mm |
Dimension F |
N/A 37.4 in950 mm |
Dimension G |
N/A 11.66 in296 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 13.62 in346 mm |
Dimension MT |
N/A 6.92 in175.8 mm |
Dimension RTT |
N/A 1.29 in32.8 mm |
Dimension ST |
N/A 13.65 in346.7 mm |