CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23172 |
Shaft Size |
N/A 340.000 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA31SN72K340SB TAA31SN72K340SC TAA31SN72K340SEB TAA31SN72K340SEC TAA31SN72K340SEM TAA31SN72K340SEN TAA31SN72K340SEO TAA31SN72K340SET TAA31SN72K340SMT TAA31SN72K340SNT TAA31SN72K340SO TAA31SN72K340ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 13.78 in350 mm |
Dimension B |
N/A 27.36 in695 mm |
Dimension C |
N/A 18.11 in460 mm |
Dimension D Min |
N/A 32.28 in820 mm |
Dimension D Max |
N/A 33.86 in860 mm |
Dimension E |
N/A 8.66 in220 mm |
Dimension F |
N/A 39.37 in1000 mm |
Dimension G |
N/A 11.66 in296 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 13.77 in350 mm |
Dimension MT |
N/A 7.08 in179.8 mm |
Dimension RTT |
N/A 1.41 in35.8 mm |
Dimension ST |
N/A 13.96 in354.6 mm |