CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23176 |
Shaft Size |
N/A 14 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN76K1400SB TAA31SN76K1400SC TAA31SN76K1400SEB TAA31SN76K1400SEC TAA31SN76K1400SEM TAA31SN76K1400SEN TAA31SN76K1400SEO TAA31SN76K1400SET TAA31SN76K1400SMT TAA31SN76K1400SNT TAA31SN76K1400SO TAA31SN76K1400ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 14.17 in360 mm |
Dimension B |
N/A 28.15 in715 mm |
Dimension C |
N/A 19.29 in490 mm |
Dimension D Min |
N/A 33.46 in850 mm |
Dimension D Max |
N/A 35.04 in890 mm |
Dimension E |
N/A 8.66 in220 mm |
Dimension F |
N/A 40.94 in1040 mm |
Dimension G |
N/A 11.66 in296 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 13.9 in353 mm |
Dimension MT |
N/A 7.21 in183.1 mm |
Dimension RTT |
N/A 1.47 in37.3 mm |
Dimension ST |
N/A 14.2 in360.7 mm |