CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23180 |
Shaft Size |
N/A 14 15/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA31SN80K1415SB TAA31SN80K1415SC TAA31SN80K1415SEB TAA31SN80K1415SEC TAA31SN80K1415SEM TAA31SN80K1415SEN TAA31SN80K1415SEO TAA31SN80K1415SET TAA31SN80K1415SMT TAA31SN80K1415SNT TAA31SN80K1415SO TAA31SN80K1415ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 14.96 in380 mm |
Dimension B |
N/A 30.51 in775 mm |
Dimension C |
N/A 20.47 in520 mm |
Dimension D Min |
N/A 36.61 in930 mm |
Dimension D Max |
N/A 38.19 in970 mm |
Dimension E |
N/A 9.45 in240 mm |
Dimension F |
N/A 44.09 in1120 mm |
Dimension G |
N/A 12.45 in316 mm |
Dimension H |
N/A 4.72 in120 mm |
Dimension J (Bolt Size) |
N/A 1.625 in42 mm |
Dimension L |
N/A 14.69 in373 mm |
Dimension MT |
N/A 7.4 in188 mm |
Dimension RTT |
N/A 1.55 in39.4 mm |
Dimension ST |
N/A 14.59 in370.6 mm |