CAD (0)
▾
Unit of Measure
Specifications
| Dimensions
| Radial and Thrust Factors
| Engineering Bearing Attributes
| Engineering Internal Radial Clearance
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23132 |
Shaft Size |
N/A 5 1/2 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA4DI32K508SB TAA4DI32K508SC TAA4DI32K508SEB TAA4DI32K508SEC TAA4DI32K508SEM TAA4DI32K508SEN TAA4DI32K508SEO TAA4DI32K508SET TAA4DI32K508SMT TAA4DI32K508SNT TAA4DI32K508SO TAA4DI32K508ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.13 in181.1 mm |
Dimension B |
N/A 13.88 in352.6 mm |
Dimension C |
N/A 8.27 in210 mm |
Dimension D Min |
N/A 19 in482.6 mm |
Dimension D Max |
N/A 20.63 in524 mm |
Dimension E |
N/A 3 in76.2 mm |
Dimension F |
N/A 23.69 in601.7 mm |
Dimension G |
N/A 6.5 in165.1 mm |
Dimension H |
N/A 2.5 in63.5 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 6.64 in168.7 mm |
Dimension MT |
N/A 3.56 in90.4 mm |
Dimension RTT |
N/A 0.75 in19.5 mm |
Dimension ST |
N/A 7.28 in184.9 mm |