CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 150 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA4DI34K150SB TAA4DI34K150SC TAA4DI34K150SEB TAA4DI34K150SEC TAA4DI34K150SEM TAA4DI34K150SEN TAA4DI34K150SEO TAA4DI34K150SET TAA4DI34K150SMT TAA4DI34K150SNT TAA4DI34K150SO TAA4DI34K150ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.13 in181.1 mm |
Dimension B |
N/A 13.88 in352.6 mm |
Dimension C |
N/A 8.27 in210 mm |
Dimension D Min |
N/A 19 in482.6 mm |
Dimension D Max |
N/A 20.63 in524 mm |
Dimension E |
N/A 3 in76.2 mm |
Dimension F |
N/A 23.69 in601.7 mm |
Dimension G |
N/A 6.5 in165.1 mm |
Dimension H |
N/A 2.5 in63.5 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 6.68 in169.6 mm |
Dimension MT |
N/A 3.73 in94.7 mm |
Dimension RTT |
N/A 0.59 in15 mm |
Dimension ST |
N/A 7.35 in186.7 mm |