CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 150 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAA4SD34K150SB TAA4SD34K150SC TAA4SD34K150SEB TAA4SD34K150SEC TAA4SD34K150SEM TAA4SD34K150SEN TAA4SD34K150SEO TAA4SD34K150SET TAA4SD34K150SMT TAA4SD34K150SNT TAA4SD34K150SO TAA4SD34K150ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9 in228.6 mm |
Dimension B |
N/A 15.75 in400.1 mm |
Dimension C |
N/A 8.66 in220 mm |
Dimension D Min |
N/A 21.38 in543.1 mm |
Dimension D Max |
N/A 23.63 in600.2 mm |
Dimension E |
N/A 5.0 in127 mm |
Dimension F |
N/A 26-3/4 in679.5 mm |
Dimension G |
N/A 7.51 in190.8 mm |
Dimension H |
N/A 2.5 in63.5 mm |
Dimension J (Bolt Size) |
N/A 1.125 in24 mm |
Dimension L |
N/A 7.49 in190.1 mm |
Dimension MT |
N/A 3.73 in94.7 mm |
Dimension RTT |
N/A 0.59 in15 mm |
Dimension ST |
N/A 7.38 in187.5 mm |