CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23134 |
Shaft Size |
N/A 5 13/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA4SD34K513SB TAA4SD34K513SC TAA4SD34K513SEB TAA4SD34K513SEC TAA4SD34K513SEM TAA4SD34K513SEN TAA4SD34K513SEO TAA4SD34K513SET TAA4SD34K513SMT TAA4SD34K513SNT TAA4SD34K513SO TAA4SD34K513ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9 in228.6 mm |
Dimension B |
N/A 15.75 in400.1 mm |
Dimension C |
N/A 8.66 in220 mm |
Dimension D Min |
N/A 21.38 in543.1 mm |
Dimension D Max |
N/A 23.63 in600.2 mm |
Dimension E |
N/A 5.0 in127 mm |
Dimension F |
N/A 26-3/4 in679.5 mm |
Dimension G |
N/A 7.51 in190.8 mm |
Dimension H |
N/A 2.5 in63.5 mm |
Dimension J (Bolt Size) |
N/A 1.125 in24 mm |
Dimension L |
N/A 7.49 in190.1 mm |
Dimension MT |
N/A 3.73 in94.7 mm |
Dimension RTT |
N/A 0.59 in15 mm |
Dimension ST |
N/A 7.38 in187.5 mm |