CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 6 1/2 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA4SD36K608SB TAA4SD36K608SC TAA4SD36K608SEB TAA4SD36K608SEC TAA4SD36K608SEM TAA4SD36K608SEN TAA4SD36K608SEO TAA4SD36K608SET TAA4SD36K608SMT TAA4SD36K608SNT TAA4SD36K608SO TAA4SD36K608ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 11.25 in285.8 mm |
Dimension B |
N/A 19.75 in501.7 mm |
Dimension C |
N/A 9.06 in230 mm |
Dimension D Min |
N/A 27.5 in698.5 mm |
Dimension D Max |
N/A 30.5 in774.7 mm |
Dimension E |
N/A 5.5 in139.7 mm |
Dimension F |
N/A 34.38 in873.3 mm |
Dimension G |
N/A 8.8 in223.5 mm |
Dimension H |
N/A 2-3/4 in69.9 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 8.3 in210.8 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.62 in15.7 mm |
Dimension ST |
N/A 7.74 in196.6 mm |