CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23144 |
Shaft Size |
N/A 7.875 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAA4SD44K715SB TAA4SD44K715SC TAA4SD44K715SEB TAA4SD44K715SEC TAA4SD44K715SEM TAA4SD44K715SEN TAA4SD44K715SEO TAA4SD44K715SET TAA4SD44K715SMT TAA4SD44K715SNT TAA4SD44K715SO TAA4SD44K715ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12.5 in317.5 mm |
Dimension B |
N/A 22 in558.8 mm |
Dimension C |
N/A 11.02 in280 mm |
Dimension D Min |
N/A 30.5 in774.7 mm |
Dimension D Max |
N/A 34 in863.6 mm |
Dimension E |
N/A 6 in152.4 mm |
Dimension F |
N/A 38.75 in984.3 mm |
Dimension G |
N/A 10.26 in260.6 mm |
Dimension H |
N/A 3.35 in85.1 mm |
Dimension J (Bolt Size) |
N/A 1.625 in42 mm |
Dimension L |
N/A 9.81 in249.2 mm |
Dimension MT |
N/A 4.68 in118.9 mm |
Dimension RTT |
N/A 0.86 in21.8 mm |
Dimension ST |
N/A 9.24 in234.7 mm |