CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 22224 |
Shaft Size |
N/A 4 3/16 in |
Shaft Size Type |
N/A Imperial |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 5.512 in140 mm |
Dimension B |
N/A 10.35 in262.9 mm |
Dimension C |
N/A 6.08 in154.4 mm |
Dimension D Min |
N/A 13 in330.2 mm |
Dimension D Max |
N/A 14 in355.6 mm |
Dimension E |
N/A 2.76 in70.1 mm |
Dimension F |
N/A 16.14 in410 mm |
Dimension G |
N/A 4.75 in120.7 mm |
Dimension H |
N/A 2.0 in50.8 mm |
Dimension J (Bolt Size) |
N/A 0.625 in16 mm |
Dimension L |
N/A 5.02 in127.5 mm |
Dimension MT |
N/A 2.82 in71.6 mm |
Dimension RTT |
N/A 0.66 in16.8 mm |
Dimension ST |
N/A 5.48 in139.15 mm |