CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23136 |
Shaft Size |
N/A 160 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH036K160SB TAAPH036K160SC TAAPH036K160SEB TAAPH036K160SEC TAAPH036K160SEM TAAPH036K160SEN TAAPH036K160SEO TAAPH036K160SET TAAPH036K160SMT TAAPH036K160SNT TAAPH036K160SO TAAPH036K160ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 6.69 in169.9 mm |
Dimension B |
N/A 13-1/2 in342.9 mm |
Dimension C |
N/A 9.06 in230 mm |
Dimension D Min |
N/A 17.38 in441.4 mm |
Dimension D Max |
N/A 19.25 in488.9 mm |
Dimension E |
N/A 3-3/4 in95.3 mm |
Dimension F |
N/A 22.0 in558.8 mm |
Dimension G |
N/A 7.09 in180.1 mm |
Dimension H |
N/A 2.36 in59.9 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.45 in189.1 mm |
Dimension MT |
N/A 3.9 in99.1 mm |
Dimension RTT |
N/A 0.57 in14.5 mm |
Dimension ST |
N/A 7.74 in196.6 mm |