CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23138 |
Shaft Size |
N/A 170 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH038K170SB TAAPH038K170SC TAAPH038K170SEB TAAPH038K170SEC TAAPH038K170SEM TAAPH038K170SEN TAAPH038K170SEO TAAPH038K170SET TAAPH038K170SMT TAAPH038K170SNT TAAPH038K170SO TAAPH038K170ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 6.69 in169.9 mm |
Dimension B |
N/A 14 in355.6 mm |
Dimension C |
N/A 9.45 in240 mm |
Dimension D Min |
N/A 17.38 in441.5 mm |
Dimension D Max |
N/A 19.25 in488.9 mm |
Dimension E |
N/A 3-3/4 in95.2 mm |
Dimension F |
N/A 22.0 in558.8 mm |
Dimension G |
N/A 7.72 in196.2 mm |
Dimension H |
N/A 2.16 in54.9 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 7.99 in203 mm |
Dimension MT |
N/A 4.13 in104.9 mm |
Dimension RTT |
N/A 0.6 in15.2 mm |
Dimension ST |
N/A 8.17 in207.5 mm |