CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23140 |
Shaft Size |
N/A 180 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH040K180SB TAAPH040K180SC TAAPH040K180SEB TAAPH040K180SEC TAAPH040K180SEM TAAPH040K180SEN TAAPH040K180SEO TAAPH040K180SET TAAPH040K180SMT TAAPH040K180SNT TAAPH040K180SO TAAPH040K180ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.06 in179.3 mm |
Dimension B |
N/A 14.98 in380.5 mm |
Dimension C |
N/A 9.84 in250 mm |
Dimension D Min |
N/A 19.38 in492.3 mm |
Dimension D Max |
N/A 21.63 in549.4 mm |
Dimension E |
N/A 4-1/4 in107 mm |
Dimension F |
N/A 24-3/4 in628.6 mm |
Dimension G |
N/A 8.12 in206.2 mm |
Dimension H |
N/A 1.94 in49.3 mm |
Dimension J (Bolt Size) |
N/A 1 in24 mm |
Dimension L |
N/A 8.39 in213.1 mm |
Dimension MT |
N/A 4.32 in109.7 mm |
Dimension RTT |
N/A 0.65 in16.5 mm |
Dimension ST |
N/A 8.57 in217.7 mm |