CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23144 |
Shaft Size |
N/A 7.9375 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH044K715SB TAAPH044K715SC TAAPH044K715SEB TAAPH044K715SEC TAAPH044K715SEM TAAPH044K715SEN TAAPH044K715SEO TAAPH044K715SET TAAPH044K715SMT TAAPH044K715SNT TAAPH044K715SO TAAPH044K715ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 7.88 in200.1 mm |
Dimension B |
N/A 16.3 in414 mm |
Dimension C |
N/A 11.02 in280 mm |
Dimension D Min |
N/A 21.63 in549.4 mm |
Dimension D Max |
N/A 24.38 in619.2 mm |
Dimension E |
N/A 4-1/2 in114.3 mm |
Dimension F |
N/A 28 in711.2 mm |
Dimension G |
N/A 11.4 in289.6 mm |
Dimension H |
N/A 3.35 in85.1 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.43 in214.1 mm |
Dimension MT |
N/A 4.68 in118.9 mm |
Dimension RTT |
N/A 0.81 in20.6 mm |
Dimension ST |
N/A 9.24 in234.7 mm |