CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23148 |
Shaft Size |
N/A 8 15/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH048K815SB TAAPH048K815SC TAAPH048K815SEB TAAPH048K815SEC TAAPH048K815SEM TAAPH048K815SEN TAAPH048K815SEO TAAPH048K815SET TAAPH048K815SMT TAAPH048K815SNT TAAPH048K815SO TAAPH048K815ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 8-1/4 in209.5 mm |
Dimension B |
N/A 18.1 in459.7 mm |
Dimension C |
N/A 11.81 in300 mm |
Dimension D Min |
N/A 22.5 in571.5 mm |
Dimension D Max |
N/A 25 in635 mm |
Dimension E |
N/A 5.0 in127 mm |
Dimension F |
N/A 29-1/2 in749.3 mm |
Dimension G |
N/A 8.0 in203.2 mm |
Dimension H |
N/A 3.54 in89.9 mm |
Dimension J (Bolt Size) |
N/A 1.25 in30 mm |
Dimension L |
N/A 8.92 in226.6 mm |
Dimension MT |
N/A 4.93 in125.2 mm |
Dimension RTT |
N/A 0.88 in22.4 mm |
Dimension ST |
N/A 9.71 in246.6 mm |