CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23156 |
Shaft Size |
N/A 260 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH056K260SB TAAPH056K260SC TAAPH056K260SEB TAAPH056K260SEC TAAPH056K260SEM TAAPH056K260SEN TAAPH056K260SEO TAAPH056K260SET TAAPH056K260SMT TAAPH056K260SNT TAAPH056K260SO TAAPH056K260ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 9.88 in250.9 mm |
Dimension B |
N/A 20.55 in522 mm |
Dimension C |
N/A 13.78 in350 mm |
Dimension D Min |
N/A 26.25 in666.7 mm |
Dimension D Max |
N/A 29.5 in749.3 mm |
Dimension E |
N/A 5.5 in139.7 mm |
Dimension F |
N/A 34.25 in869 mm |
Dimension G |
N/A 9.3 in236.2 mm |
Dimension H |
N/A 2.8 in71.1 mm |
Dimension J (Bolt Size) |
N/A 1.5 in36 mm |
Dimension L |
N/A 10.11 in256.8 mm |
Dimension MT |
N/A 5.46 in138.7 mm |
Dimension RTT |
N/A 0.8 in20.3 mm |
Dimension ST |
N/A 10.83 in275.1 mm |