CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23160 |
Shaft Size |
N/A 10 15/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH060K1015SB TAAPH060K1015SC TAAPH060K1015SEB TAAPH060K1015SEC TAAPH060K1015SEM TAAPH060K1015SEN TAAPH060K1015SEO TAAPH060K1015SET TAAPH060K1015SMT TAAPH060K1015SNT TAAPH060K1015SO TAAPH060K1015ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12 in304.8 mm |
Dimension B |
N/A 23.46 in595.9 mm |
Dimension C |
N/A 14.96 in380 mm |
Dimension D Min |
N/A 32.75 in831.8 mm |
Dimension D Max |
N/A 33.5 in850.9 mm |
Dimension E |
N/A 9 in228.6 mm |
Dimension F |
N/A 38.25 in971.6 mm |
Dimension G |
N/A 12 in304.8 mm |
Dimension H |
N/A 4.13 in104.9 mm |
Dimension J (Bolt Size) |
N/A 1.625 in42 mm |
Dimension L |
N/A 11.73 in297.9 mm |
Dimension MT |
N/A 5.73 in145.5 mm |
Dimension RTT |
N/A 0.71 in18 mm |
Dimension ST |
N/A 11.29 in286.8 mm |