CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23164 |
Shaft Size |
N/A 11 1/2 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH064K1108SB TAAPH064K1108SC TAAPH064K1108SEB TAAPH064K1108SEC TAAPH064K1108SEM TAAPH064K1108SEN TAAPH064K1108SEO TAAPH064K1108SET TAAPH064K1108SMT TAAPH064K1108SNT TAAPH064K1108SO TAAPH064K1108ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12 in304.8 mm |
Dimension B |
N/A 24.25 in616 mm |
Dimension C |
N/A 15.75 in400 mm |
Dimension D Min |
N/A 32.75 in831.9 mm |
Dimension D Max |
N/A 33.5 in850.9 mm |
Dimension E |
N/A 9 in228.6 mm |
Dimension F |
N/A 38.25 in971.6 mm |
Dimension G |
N/A 13.5 in342.9 mm |
Dimension H |
N/A 3.52 in89.4 mm |
Dimension J (Bolt Size) |
N/A 1.625 in42 mm |
Dimension L |
N/A 12.88 in327.1 mm |
Dimension MT |
N/A 6.13 in155.7 mm |
Dimension RTT |
N/A 0.78 in19.8 mm |
Dimension ST |
N/A 12.07 in306.6 mm |