CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23164 |
Shaft Size |
N/A 300 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH064K300SB TAAPH064K300SC TAAPH064K300SEB TAAPH064K300SEC TAAPH064K300SEM TAAPH064K300SEN TAAPH064K300SEO TAAPH064K300SET TAAPH064K300SMT TAAPH064K300SNT TAAPH064K300SO TAAPH064K300ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12 in304.8 mm |
Dimension B |
N/A 24.25 in616 mm |
Dimension C |
N/A 15.75 in400 mm |
Dimension D Min |
N/A 32.75 in831.9 mm |
Dimension D Max |
N/A 33.5 in850.9 mm |
Dimension E |
N/A 9 in228.6 mm |
Dimension F |
N/A 38.25 in971.6 mm |
Dimension G |
N/A 13.5 in342.9 mm |
Dimension H |
N/A 3.52 in89.4 mm |
Dimension J (Bolt Size) |
N/A 1.625 in42 mm |
Dimension L |
N/A 12.88 in327.1 mm |
Dimension MT |
N/A 6.13 in155.7 mm |
Dimension RTT |
N/A 0.78 in19.8 mm |
Dimension ST |
N/A 12.07 in306.6 mm |