CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23168 |
Shaft Size |
N/A 12 7/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH068K1207SB TAAPH068K1207SC TAAPH068K1207SEB TAAPH068K1207SEC TAAPH068K1207SEM TAAPH068K1207SEN TAAPH068K1207SEO TAAPH068K1207SET TAAPH068K1207SMT TAAPH068K1207SNT TAAPH068K1207SO TAAPH068K1207ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12 in304.8 mm |
Dimension B |
N/A 25.42 in645.6 mm |
Dimension C |
N/A 17.32 in440 mm |
Dimension D Min |
N/A 32 in812.8 mm |
Dimension D Max |
N/A 33.5 in850.9 mm |
Dimension E |
N/A 10 in254 mm |
Dimension F |
N/A 39 in990.6 mm |
Dimension G |
N/A 13.75 in349.3 mm |
Dimension H |
N/A 2.53 in64.3 mm |
Dimension J (Bolt Size) |
N/A 1.875 in48 mm |
Dimension L |
N/A 13.8 in350.4 mm |
Dimension MT |
N/A 6.92 in175.8 mm |
Dimension RTT |
N/A 1.29 in32.8 mm |
Dimension ST |
N/A 13.65 in346.7 mm |