CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23172 |
Shaft Size |
N/A 13.0000 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH072K1300SB TAAPH072K1300SC TAAPH072K1300SEB TAAPH072K1300SEC TAAPH072K1300SEM TAAPH072K1300SEN TAAPH072K1300SEO TAAPH072K1300SET TAAPH072K1300SMT TAAPH072K1300SNT TAAPH072K1300SO TAAPH072K1300ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12.81 in325.3 mm |
Dimension B |
N/A 26.39 in670.6 mm |
Dimension C |
N/A 18.11 in460 mm |
Dimension D Min |
N/A 35 in889 mm |
Dimension D Max |
N/A 36.5 in927.1 mm |
Dimension E |
N/A 10.5 in266.7 mm |
Dimension F |
N/A 41.75 in1060.4 mm |
Dimension G |
N/A 14.5 in368.3 mm |
Dimension H |
N/A 2.84 in72.1 mm |
Dimension J (Bolt Size) |
N/A 1.875 in48 mm |
Dimension L |
N/A 14.08 in357.5 mm |
Dimension MT |
N/A 7.08 in179.8 mm |
Dimension RTT |
N/A 1.41 in35.8 mm |
Dimension ST |
N/A 13.96 in354.6 mm |