CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23176 |
Shaft Size |
N/A 13.9375 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH076K1315SB TAAPH076K1315SC TAAPH076K1315SEB TAAPH076K1315SEC TAAPH076K1315SEM TAAPH076K1315SEN TAAPH076K1315SEO TAAPH076K1315SET TAAPH076K1315SMT TAAPH076K1315SNT TAAPH076K1315SO TAAPH076K1315ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12.81 in325.3 mm |
Dimension B |
N/A 26.79 in680.5 mm |
Dimension C |
N/A 19.29 in490 mm |
Dimension D Min |
N/A 35 in889 mm |
Dimension D Max |
N/A 36.5 in927.1 mm |
Dimension E |
N/A 10.5 in266.7 mm |
Dimension F |
N/A 41.75 in1060.4 mm |
Dimension G |
N/A 13.5 in342.9 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 1.875 in48 mm |
Dimension L |
N/A 13.96 in354.5 mm |
Dimension MT |
N/A 7.21 in183.1 mm |
Dimension RTT |
N/A 1.47 in37.3 mm |
Dimension ST |
N/A 14.2 in360.7 mm |