CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23176 |
Shaft Size |
N/A 360.000 mm |
Shaft Size Type |
N/A Metric |
Full Timken Part Number |
N/A TAAPH076K360SB TAAPH076K360SC TAAPH076K360SEB TAAPH076K360SEC TAAPH076K360SEM TAAPH076K360SEN TAAPH076K360SEO TAAPH076K360SET TAAPH076K360SMT TAAPH076K360SNT TAAPH076K360SO TAAPH076K360ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12.81 in325.3 mm |
Dimension B |
N/A 26.79 in680.5 mm |
Dimension C |
N/A 19.29 in490 mm |
Dimension D Min |
N/A 35 in889 mm |
Dimension D Max |
N/A 36.5 in927.1 mm |
Dimension E |
N/A 10.5 in266.7 mm |
Dimension F |
N/A 41.75 in1060.4 mm |
Dimension G |
N/A 13.5 in342.9 mm |
Dimension H |
N/A 4.53 in115 mm |
Dimension J (Bolt Size) |
N/A 1.875 in48 mm |
Dimension L |
N/A 13.96 in354.5 mm |
Dimension MT |
N/A 7.21 in183.1 mm |
Dimension RTT |
N/A 1.47 in37.3 mm |
Dimension ST |
N/A 14.2 in360.7 mm |