CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23180 |
Shaft Size |
N/A 14 15/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH080K1415SB TAAPH080K1415SC TAAPH080K1415SEB TAAPH080K1415SEC TAAPH080K1415SEM TAAPH080K1415SEN TAAPH080K1415SEO TAAPH080K1415SET TAAPH080K1415SMT TAAPH080K1415SNT TAAPH080K1415SO TAAPH080K1415ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 14.5 in368.3 mm |
Dimension B |
N/A 30.05 in763.3 mm |
Dimension C |
N/A 20.47 in520 mm |
Dimension D Min |
N/A 39.25 in996.9 mm |
Dimension D Max |
N/A 40.75 in1035 mm |
Dimension E |
N/A 11 in279.4 mm |
Dimension F |
N/A 46 in1168.4 mm |
Dimension G |
N/A 16 in406.4 mm |
Dimension H |
N/A 3.72 in94.5 mm |
Dimension J (Bolt Size) |
N/A 2 in50 mm |
Dimension L |
N/A 15.03 in381.7 mm |
Dimension MT |
N/A 7.4 in188 mm |
Dimension RTT |
N/A 1.55 in39.4 mm |
Dimension ST |
N/A 14.59 in370.6 mm |