CAD (0)
▾
Unit of Measure
Specifications
Engineering Group |
N/A Mounted Bearing |
Bearing Number |
N/A 23156 |
Shaft Size |
N/A 10 7/16 in |
Shaft Size Type |
N/A Imperial |
Full Timken Part Number |
N/A TAAPH156K1007SB TAAPH156K1007SC TAAPH156K1007SEB TAAPH156K1007SEC TAAPH156K1007SEM TAAPH156K1007SEN TAAPH156K1007SEO TAAPH156K1007SET TAAPH156K1007SMT TAAPH156K1007SNT TAAPH156K1007SO TAAPH156K1007ST |
Locking Style |
N/A Double Nut Tapered Adapter |
Housing Construction |
N/A Four-Bolt Pillow Block |
Dimensions
Dimension A |
N/A 12 in304.8 mm |
Dimension B |
N/A 22.67 in576 mm |
Dimension C |
N/A 13.78 in350 mm |
Dimension D Min |
N/A 30 in762 mm |
Dimension D Max |
N/A 33.5 in851 mm |
Dimension E |
N/A 9 in228.6 mm |
Dimension F |
N/A 38.25 in971.5 mm |
Dimension G |
N/A 13 in330.2 mm |
Dimension H |
N/A 4 in101.6 mm |
Dimension J (Bolt Size) |
N/A 1.625 in42 mm |
Dimension L |
N/A 11.96 in304 mm |
Dimension MT |
N/A 5.46 in138.7 mm |
Dimension RTT |
N/A 0.88 in22.4 mm |
Dimension ST |
N/A 10.83 in275.1 mm |